The 1153A Differential Probe allows measurement of small differential signals in the presence of much larger common-mode signals. The variable offset capability can be used to measure small AC signals in the presence of much larger DC levels. The probe can be used with instruments employing the Keysight AutoProbe probe interface, such as the Infiniium family of oscilloscopes. The probe has the following major features:
- 200 MHz bandwidth
- AutoProbe probe interface
- Variable offset
- Lf (low frequency) reject
- AC coupling
Links to PDF Documents
- 1153A 200 MHz Differential Probe. 1153A 200 MHz Differential Probe for Infiniium Oscilloscopes has a high-bandwidth for probing differential signals.
Compatibility
| Oscilloscope Series | Compatible |
|---|---|
| Z-Series | |
| V-Series | |
| S-Series | |
| 90000 Q-Series | |
| 90000 X-Series | ♦ (with N5442A adapter) |
| 90000A Series | ♦ |
| 86100D DCA-X | |
| 87000B | ♦ |
| 80000B Series | ♦ |
| 54800 | ♦ |
| 9000 H-Series | ♦ |
| 9000 Series | ♦ |
| 8000 Series | ♦ |
| 7000 Series | |
| 6000 X-Series | |
| 6000 Series | |
| 5000 Series | |
| 4000 X-Series | |
| 3000 X-Series | |
| 2000 X-Series | |
| 1000 Series |